MiniFlec Series - Flexible Electrical Center

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The standard MiniFlec is a compact, front access, internally bussed, connectorized, sealed power distribution module, suitable for mounting in rugged commercial vehicle applications. The MiniFlec is a product that has dense concentration of high power circuits and accepts plug devices like automotive fuses, diodes and relays to protect and control complex electrical systems. An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

Features and Benefits

  • Uses 3 Form C 280 Series Relays, 3 Form A 280 Ultra Micro Series Relays, and One ISO Mini Relay
  • All relays share common ground circuit
  • Can hold 11 MINI fuses and 2 higher amperage MCASE+ fuses
  • Designed for panel mounting (rear fed connectors). Base compression limiters prevent over-torquing when unit is mounted
  • Tethered cover securely latches to base, with positive AssureLatch yellow latches

Applications

  • Main electric system distribution and protection
  • Secondary box to add in additional capacity
  • Sealed rugged enclosure protects internal circuitry from harsh environments such as high shock, vibration, moisture and contaminants
  • Sealed to IP67
  • Included tether connects cover to base preventing misplacement
  • Includes 6 spare fuse locations (4 MINI Fuses / 2 MCASE Fuses)

The MiniFlec can be built specific to your design requirements and is a special order product. Please talk to your local representative for additional details.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - VibrationMounting MethodStockSamplesCompare
LFMX0007Z-01MINIM8 Stud30A1503.657 H x 4.951 W x 6.2 L in. (126 mm)85-40ISO 16750-4Bolt DownCheckOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFMX0007Z-01 MINIFLEC FLM, MARKET RoHS No 12/03/2018 PbFree No 12/03/2018 Yes
12/03/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.