FLEC Series - Flexible Electrical Centers

FLEC Cover Flip 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Flexible Electrical Center (FLEC) is a configurable power distribution module suitable for handling the many electrical circuits found on heavy-duty commercial vehicles. The FLEC accommodates circuit protection components in a compact footprint and can be programed to your application to create a "plug-and-play" system.

Features and Benefits

  • The PC-Board is multi-layer allowing for custom circuit configurations
  • The twist-on tethered cover enables easy single-hand installation & removal. 
  • The sealed cover, base and connectors have an IP67 ingress protection rating which helps keep out contamination
  • The base includes a vent for pressure equalization

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsAgency Approval - ShockAgency Approval - VibrationMounting MethodStockSamplesCompare
FLEC3000Z-0UMINI(3) M8 Studs(1) 8-way sealed Delphi 280 series – (1) 14-way sealed Delphi 280 series – (1) 16-way sealed Delphi 280 series – (1) 10-way sealed Delphi 150 series – (1) 12-way sealed Delphi 150 series – (1) 16-way sealed Delphi 150 series30A300IP6728 MINI Style Fuses – 18 ISO Style Relays3.3025 H x 7.75 W x 7.125 L in. (7 mm)ISO 16750-3 SECTION 4.2.2ISO 16750-3 TEST II 32 HOURSBolt DownCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.