USP2446 Data Serial 2 Thermistor Reliability Testing

Initial Testing (1.1) Tolerance Final Testing (1.6) Change °C
Tolerance
+/-1°C
Temperature Ohms High Limit Low Limit Ohms °C
-40 100650 173701 28199 100529 0.02
-35 72579     72468  
-30 52915     52828  
-25 38987     38924  
-20 29016 45381 12861.0 28972 0.03
-15 21804     21775  
-10 16536     16517  
-5 12653     12639  
0 9763.0 13348 6152 9753.9 0.02
5 7596.2     7586.4  
10 5955.7     5947.0  
15 4703.7     4696.6  
20 3740.9     3735.5  
25 2995.2 3661 2339 2991.2 0.03
30 2413.6     2410.7  
35 1956.9     1954.9  
40 1596.0 1889 1307 1594.7 0.02
45 1309.05     1308.20  
50 1079.55     1079.01  
55 894.94     894.61  
60 745.63     745.43  
65 624.24     624.11  
70 525.05     524.94  
75 433.59     443.50  
80 376.39 426 328 376.28 0.01
85 320.70     320.57  
90 274.34     274.19  
95 235.58     235.41  
100 203.060 225 183 202.870 0.03
105 175.537     174.212  
110 152.266     151.264  
115 132.521     131.778  
120 115.712     115.171