USP2446 Data Serial 1 Thermistor Reliability Testing

Initial Testing (1.1) Tolerance Final Testing (1.6) Change °C
Tolerance
+/-1°C
Temperature Ohms High Limit Low Limit Ohms °C
-40 100138 173701 28199 100295 -0.02
-35 72194 72283
-30 52625 52682
-25 38765 38808
-20 28845 45381 12861.0 28880 -0.02
-15 21671 21700
-10 16432 16457
-5 12570 12591
0 9697.0 13348 6152 9713.9 -0.03
5 7541.7 7554.2
10 5911.0 5920.5
15 4667.2 4674.5
20 3711.2 3716.9
25 2970.1 3661 2339 2975.4 -0.04
30 2393.7 2397.3
35 1940.6 1943.5
40 1582.6 1889 1307 1584.9 -0.04
45 1297.99 1299.86
50 1070.37 1071.88
55 887.29 888.51
60 739.23 740.21
65 618.85 619.64
70 520.49 521.12
75 439.72 440.22
80 373.09 426 328 373.47 -0.03
85 317.86 318.16
90 271.90 272.12
95 233.47 233.64
100 201.224 225 183 201.342 -0.02
105 173.827 174.212
110 150.666 151.264
115 131.024 131.778
120 114.313 115.171