FBMOV Series - Thermally Protected and Non-Fragmenting Varistor.

Varistor FBMOV Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse FBMOV Series thermally protected and Non Fragmenting varistor represents a new development in circuit protection. It consists of a 40kA varistor building block (MOV) with an integral thermally activated element designed to open in the event of overheating due to abnormal over-voltage, limited current conditions.

FBMOV series devices also include a varistor series fuse which prevents the part from rupturing when subjected to high fault current (up to 200kA).The tubular fuse-like body allows for easy mechanical connection in the application.

Another feature of FBMOV is an indicator lead, which may be connected to monitoring circuitry and used to signal if the MOV has been disconnected.

FBMOV series devices offer quick thermal response due to the close proximity of the integrated fusing thermal element to the MOV body. The integrated configuration also offers lower inductance than most discreet solutions resulting in improved clamping performance to fast over-voltage transients.

Applications:
  • Type 1 SPD (Surge Protection Device) Products
  • Power supplies
  • Transformer
  • Residential Service Panel
  • Power distribution
  • Telecommunication
  • IT/Data Center

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)ITM 2xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityPartner ECAD ModelsCompare
FBMOV115M
Obsolete: 2022 -07-03
1151503404000025000180162198295Bi-directionalFBMOV115M
FBMOV130M
Obsolete: 2022 -07-03
1301753804000025000205184226335Bi-directionalFBMOV130M
FBMOV140M
Obsolete: 2022 -07-03
1401854204000025000220200240355Bi-directionalFBMOV140M
FBMOV150M
Obsolete: 2022 -07-03
1502004404000025000240216264390Bi-directionalFBMOV150M
FBMOV175M
Obsolete: 2022 -07-03
1752304504000025000270243297450Bi-directionalFBMOV175M
FBMOV230M
Obsolete: 2022 -07-03
2303006004000025000360324396585Bi-directionalFBMOV230M
FBMOV250M
Obsolete: 2022 -07-03
2503306604000025000390351429640Bi-directionalFBMOV250M
FBMOV275M
Obsolete: 2022 -07-03
2753697004000025000430387473700Bi-directionalFBMOV275M
FBMOV300M
Obsolete: 2022 -07-03
3004007404000025000470423517765Bi-directionalFBMOV300M
FBMOV320M
Obsolete: 2022 -07-03
3204207804000025000510459561825Bi-directionalFBMOV320M
FBMOV385M
Obsolete: 2022 -07-03
38550086040000250006205586821010Bi-directionalFBMOV385M
FBMOV420M
Obsolete: 2022 -07-03
42056092040000250006806127481100Bi-directionalFBMOV420M
FBMOV440M
Obsolete: 2022 -07-03
44060094040000250007156437871160Bi-directionalFBMOV440M
FBMOV460M
Obsolete: 2022 -07-03
46063098040000250007506758251220Bi-directionalFBMOV460M
FBMOV510M
Obsolete: 2022 -07-03
510675104040000250008207389021335Bi-directionalFBMOV510M
FBMOV550M
Obsolete: 2022 -07-03
5507301100400002500091081910011475Bi-directionalFBMOV550M
FBMOV625M
Obsolete: 2022 -07-03
62585012004000025000100090011001625Bi-directionalFBMOV625M
FBMOV750M
Obsolete: 2022 -07-03
750970134040000250001200108013201950Bi-directionalFBMOV750M
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
FBMOV115M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV130M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV140M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV150M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV175M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV230M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV250M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV275M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV300M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV320M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV385M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV420M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV440M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV460M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV510M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV550M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV625M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
FBMOV750M Fuse body MOV RoHS No 11/25/2010 PbFree No 11/25/2010 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.