AUML Series - V16AUMLA2220NS-2220 inch, 16Vdc, 50J Load Dump energy

Varistor AUML Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 2220inch MLV is for the load dump energy protection under AUML series from Littelfuse for Automotive applications, for example Motorcycle LED lighting etc. It provides surface mount overvoltage protection for applications in Automotive.

Features:

  • AEC-Q200 Qualified.
  • Products meet Automotive industry ISO16750-2 standards 
  • Compact size
  • Suitable for 12Vdc system.

Applications:

  • Automotive Lighting system
 

Access specifications, certifications, check availability and order parts below

Catalog #LinesPolarityILMaxMSLCo Typ
(pF)
Vc (V)VjumpVMAX AC (V)VMAX DC (V)VNDC MAX (V)VNDC MIN
(V)
WldPartner ECAD ModelsStockSamplesCompare
V16AUMLA22201Bi-directional100Level 1250004224.51626.421.650V16AUMLA2220CheckOrder
V18AUMLA1206150Level 14024.5141832231.5V18AUMLA1206CheckOrder
V18AUMLA1210150Level 14024.5141832233V18AUMLA1210CheckOrder
V18AUMLA18121100Level 14024.5141832236V18AUMLA1812CheckOrder
V18AUMLA22201200Level 14024.51418322325V18AUMLA2220CheckOrder
V24AUMLA22201100Level 16025192439325V24AUMLA2220CheckOrder
V48AUMLA22201200Level 110525404866.554.512V48AUMLA2220CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V16AUMLA2220NS MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 07/08/2021 PbFree No 07/08/2021 Yes
07/08/2021
V18AUMLA1206NT MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No No
V18AUMLA1206A MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 01/17/2011 No
01/17/2011
V18AUMLA1206NH MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No No
V18AUMLA1206H MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 01/17/2011 No
01/17/2011
V18AUMLA1206NA MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No No
V18AUMLA1210H MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 07/10/2012 No
07/10/2012
V18AUMLA1210NH MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No Yes
V18AUMLA1210NT MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No No
V18AUMLA1210NA MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No No
V18AUMLA1210T MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 07/10/2012 No
07/10/2012
V18AUMLA1210A MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 03/14/2012 No
03/14/2012
V18AUMLA1812A MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 07/10/2012 No
07/10/2012
V18AUMLA1812H MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 12/09/2010 No
12/09/2010
V18AUMLA2220A MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No
V18AUMLA2220H MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 06/12/2005 Yes
V18AUMLA2220T MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No
V24AUMLA2220H MULTI LAYER VARISTOR SMF FOR AUTOMOTIVE RoHS No 06/12/2005 PbFree No 07/10/2012 No
07/10/2012
V48AUMLA2220H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/12/2005 PbFree No 07/10/2012 No
07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.