SACB Series - 500W Surface Mount Transient Voltage Suppression (TVS) Diode - SACB Series

Littelfuse TVS Diodes SACB
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SACB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction
  • 500W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds at terminals
  • Plastic package has underwriters laboratory flammability 94V-O
  • Matee tin lead–free plated
  • Halogen free and RoHS compliant

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
IT
(mA)
Ir@Vso
(μA)
VC at IPP=5.0AOperating Temperature Maximum CelsiusPolarityPartner ECAD ModelsStockSamplesCompare
SACB10105002911.11516.3150UnipolarSACB10CheckOrder
SACB12125002513.31519150UnipolarSACB12CheckOrder
SACB15155002016.71523.6150UnipolarSACB15CheckOrder
SACB181850015201528.8150UnipolarSACB18CheckOrder
SACB22225001424.41535.4150UnipolarSACB22CheckOrder
SACB262650011.128.91542.3150UnipolarSACB26CheckOrder
SACB30305001033.31548.6150UnipolarSACB30CheckOrder
SACB36365008.6401560150UnipolarSACB36CheckOrder
SACB45455006.8501577150UnipolarSACB45CheckOrder
SACB5.05500447.6130010150UnipolarSACB5.0CheckOrder
SACB50505005.855.51588150UnipolarSACB50CheckOrder
SACB6.06500417.9130011.2150UnipolarSACB6.0CheckOrder
SACB7.07500388.33130012.6150UnipolarSACB7.0CheckOrder
SACB8.08500368.89110013.4150UnipolarSACB8.0CheckOrder
SACB8.58.5500349.4415014150UnipolarSACB8.5CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SACB10 TVS 500W 10V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB12 TVS 500W 12V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB15 TVS 500W 15V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB18 TVS 500W 18V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB22 TVS 500W 22V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB26 TVS 500W 26V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB30 TVS 500W 30V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB36 TVS 500W 36V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB45 TVS 500W 45V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB5.0 TVS 500W 5V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB50 TVS 500W 50V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB6.0 TVS 500W 6V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB7.0 TVS 500W 7V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB8.0 TVS 500W 8V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
SACB8.5 TVS 500W 8.5V 5%UNI DO-214AA TR13 RoHS RoHS No 06/01/2005 PbFree No Yes
01/01/2009
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diodes SACB Series Datasheet

The SACB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.