SMFxxA Series - Transient Voltage Suppressor, Unidirectional, 200 Watt

SMF12A 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the SMF series.

The SMFxxA is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Stand-off Voltage: 5 - 58 volts
  • Peak Power - 200 Watts @ 1 ms (SMF5.0A - SMF58A)
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (>16 kV) Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection
  • IEC61000-4-4 40 A ESD Protection
  • Low Profile - Maximum Height of 1.0 mm
  • Small Footprint
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable

Access specifications, certifications, check availability and order parts below

Catalog #PolarityPartner ECAD ModelsSamplesCompare
SMF12AT1G
Replaced By: SMF12A
UnipolarSMF12AT1G
SMF13AT1G
Replaced By: SMF13A
UnipolarSMF13AT1G
SMF15AT1G
Replaced By: SMF15A
UnipolarSMF15AT1G
SMF22AT1G
Replaced By: SMF22A
UnipolarSMF22AT1GOrder
SMF24AT1G
Replaced By: SMF24A
UnipolarSMF24AT1G
SMF33AT1G
Replaced By: SMF33A
UnipolarSMF33AT1G
SMF36AT1G
Replaced By: SMF36A
UnipolarSMF36AT1G
SMF5.0AT1G
Replaced By: SMF5.0A
UnipolarSMF5.0AT1G
SMF58AT1G
Replaced By: SMF58A
UnipolarSMF58AT1G
SMF6.0AT1G
Replaced By: SMF6.0A
UnipolarSMF6.0AT1G
SMF10AT1G
Obsolete: 2018 -06-30
Replaced By: SMF10A
UnipolarSMF10AT1G
SMF11AT1G
Obsolete: 2018 -06-30
Replaced By: SMF11A
UnipolarSMF11AT1G
SMF14AT1G
Obsolete: 2018 -06-30
Replaced By: SMF14A
UnipolarSMF14AT1G
SMF18AT1G
Obsolete: 2018 -06-30
Replaced By: SMF18A
UnipolarSMF18AT1G
SMF20AT1G
Obsolete: 2018 -06-30
Replaced By: SMF20A
UnipolarSMF20AT1G
SMF26AT1G
Obsolete: 2018 -06-30
Replaced By: SMF26A
UnipolarSMF26AT1G
SMF28AT1G
Obsolete: 2018 -06-30
Replaced By: SMF28A
UnipolarSMF28AT1G
SMF30AT1G
Obsolete: 2018 -06-30
Replaced By: SMF30A
UnipolarSMF30AT1G
SMF48AT1G
Obsolete: 2018 -06-30
Replaced By: SMF48A
UnipolarSMF48AT1G
SMF6.5AT1G
Obsolete: 2018 -06-30
Replaced By: SMF6.5A
UnipolarSMF6.5AT1G
SMF7.0AT1G
Obsolete: 2018 -06-30
Replaced By: SMF7.0A
UnipolarSMF7.0AT1G
SMF7.5AT1G
Obsolete: 2018 -06-30
Replaced By: SMF7.5A
UnipolarSMF7.5AT1G
SMF8.0AT1G
Obsolete: 2018 -06-30
Replaced By: SMF8.0A
UnipolarSMF8.0AT1G
SMF9.0AT1G
Obsolete: 2018 -06-30
Replaced By: SMF9.0A
UnipolarSMF9.0AT1G
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMF12AT1G Zen TVS 200W 12V UNI SOD-123FL TR7 RoHS No 09/07/2017 PbFree No 09/07/2017 Yes
09/07/2017
SMF13AT1G Zen TVS 200W 13V UNI SOD-123FL TR7 RoHS No 10/22/2017 PbFree No 10/22/2017 Yes
10/22/2017
SMF14AT1G ZENER TVS SOD123FL RoHS No 11/08/2017 PbFree No 11/08/2017 Yes
11/08/2017
SMF15AT1G Zen TVS 200W 15V UNI SOD-123FL TR7 RoHS No 09/07/2017 PbFree No 09/07/2017 Yes
09/07/2017
SMF22AT1G Zen TVS 200W 22V UNI SOD-123FL TR7 RoHS No 07/12/2018 PbFree No 07/12/2018 Yes
07/12/2018
SMF24AT1G Zen TVS 200W 24V UNI SOD-123FL TR7 RoHS No 09/11/2017 PbFree No 09/11/2017 Yes
09/11/2017
SMF28AT1G ZENER TVS SOD123FL RoHS No 09/04/2017 PbFree No 09/04/2017 Yes
09/04/2017
SMF33AT1G Zen TVS 200W 33V UNI SOD-123FL TR7 RoHS No 07/12/2018 PbFree No 07/12/2018 Yes
07/12/2018
SMF48AT1G ZENER TVS SOD123FL RoHS No 04/24/2018 PbFree No 04/24/2018 Yes
04/24/2018
SMF5.0AT1G Zen TVS 200W 5V UNI SOD-123FL TR7 RoHS No 04/27/2017 PbFree No 04/27/2017 Yes
04/27/2017
SMF58AT1G Zen TVS 200W 58V UNI SOD-123FL TR7 RoHS No 06/19/2017 PbFree No 06/19/2017
SMF6.0AT1G Zen TVS 200W 6V UNI SOD-123FL TR7 RoHS No 07/12/2018 PbFree No 07/12/2018 Yes
07/12/2018
SMF8.0AT1G ZENER TVS SOD123FL RoHS No 02/11/2018 PbFree No 02/11/2018 Yes
02/11/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.