SZSMFxxA Series - Transient Voltage Suppressor, Unidirectional, 200 Watt

TVS Diode TPSMF4L Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SZSMFxxA is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Stand-off Voltage: 5 - 36 volts
  • Peak Power - 200 Watts @ 1 ms (SMF5.0A - SMF58A)
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (>16 kV) Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection
  • IEC61000-4-4 40 A ESD Protection
  • Low Profile - Maximum Height of 1.0 mm
  • Small Footprint
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPartner ECAD ModelsStockSamplesCompare
SZSMF10AT1G1020011.811.112.31712.5150UnipolarSZSMF10AT1GCheckOrder
SZSMF13AT1G132009.314.415.921.511150UnipolarSZSMF13AT1GCheckOrder
SZSMF14AT1G142008.615.617.223.211150UnipolarSZSMF14AT1GCheckOrder
SZSMF20AT1G202006.222.224.532.411150UnipolarSZSMF20AT1GCheckOrder
SZSMF24AT1G242005.126.729.538.911150UnipolarSZSMF24AT1GCheckOrder
SZSMF30AT1G302004.133.336.848.411150UnipolarSZSMF30AT1GCheckOrder
SZSMF33AT1G332003.836.740.653.311150UnipolarSZSMF33AT1GCheckOrder
SZSMF36AT1G362003.44044.258.111150UnipolarSZSMF36AT1GCheckOrder
SZSMF5.0AT1G520021.76.479.210400150UnipolarSZSMF5.0AT1GCheckOrder
SZSMF6.0AT1G620019.46.677.3710.310400150UnipolarSZSMF6.0AT1GCheckOrder
SZSMF6.5AT1G6.520017.97.227.9811.210250150UnipolarSZSMF6.5AT1GCheckOrder
SZSMF8.0AT1G820014.78.899.8313.6125150UnipolarSZSMF8.0AT1GCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SZSMF10AT1G Zen TVS 200W 10V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
SZSMF13AT1G Zen TVS 200W 13V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
SZSMF14AT1G Zen TVS 200W 14V UNI SOD-123FL TR7 RoHS No 03/12/2018 PbFree No 03/12/2018 Yes
03/12/2018
SZSMF20AT1G Zen TVS 200W 20V UNI SOD-123FL TR7 RoHS No 06/26/2018 PbFree No 06/26/2018 Yes
06/26/2018
SZSMF24AT1G Zen TVS 200W 24V UNI SOD-123FL TR7 RoHS No 04/15/2018 PbFree No 04/15/2018 Yes
04/15/2018
SZSMF30AT1G Zen TVS 200W 30V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
SZSMF33AT1G Zen TVS 200W 33V UNI SOD-123FL TR7 RoHS No 07/10/2018 PbFree No 07/10/2018 Yes
07/10/2018
SZSMF36AT1G Zen TVS 200W 36V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
SZSMF5.0AT1G Zen TVS 200W 5V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
SZSMF6.0AT1G Zen TVS 200W 6V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
SZSMF6.5AT1G Zen TVS 200W 6.5V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
SZSMF8.0AT1G Zen TVS 200W 8.0V UNI SOD-123FL TR7 RoHS No 02/19/2019 PbFree No 02/19/2019 Yes
02/19/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.