SLD Series - High Power Automotive TVS Diode For Protection Against Load Dump Conditions

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed to provide precision overvoltage protection for sensitive electronics, the SLD Series is packaged in a highly reliable industry standard P600 axial leaded package. Primary applications for the SLD series include protection against damage due to inductive load switching and alternator load dump.

Features:

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction in P600 package
  • ISO 7637-2 Level 4 Impulse 5a; 2200W peak pulse capability at 100μs x 150ms waveform, repetition rate (duty cycles): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375" (9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPartner ECAD ModelsStockSamplesCompare
SLD10-01810500030011.81317510175BipolarSLD10-018CheckOrder
SLD10U-01710500030011.81317510175UnipolarSLD10U-017CheckOrder
SLD11-018115000280.212.213.518.2510175BipolarSLD11-018CheckOrder
SLD11U-017115000280.212.213.518.2510175UnipolarSLD11U-017CheckOrder
SLD12-018125000256.313.314.719.9510175BipolarSLD12-018CheckOrder
SLD12U-017125000256.313.314.719.9510175UnipolarSLD12U-017CheckOrder
SLD13-018135000237.214.415.921.5510175BipolarSLD13-018CheckOrder
SLD13U-017135000237.214.415.921.5510175UnipolarSLD13U-017CheckOrder
SLD14-018145000219.815.617.223.2510175BipolarSLD14-018CheckOrder
SLD14U-017145000219.815.617.223.2510175UnipolarSLD14U-017CheckOrder
SLD15-01815500020916.718.524.4510175BipolarSLD15-018CheckOrder
SLD15U-01715500020916.718.524.4510175UnipolarSLD15U-017CheckOrder
SLD16-018165000196.21819.326510175BipolarSLD16-018Order
SLD16U-017165000196.21819.326510175UnipolarSLD16U-017CheckOrder
SLD17-018175000184.818.920.927.6510175BipolarSLD17-018CheckOrder
SLD17U-017175000184.818.920.927.6510175UnipolarSLD17U-017CheckOrder
SLD18-018185000174.72022.129.2510175BipolarSLD18-018CheckOrder
SLD18U-017185000174.72022.129.2510175UnipolarSLD18U-017CheckOrder
SLD20-018205000157.422.224.532.4510175BipolarSLD20-018CheckOrder
SLD20U-017205000157.422.224.532.4510175UnipolarSLD20U-017CheckOrder
SLD22-018225000143.724.426.935.5510175BipolarSLD22-018CheckOrder
SLD22U-017225000143.724.426.935.5510175UnipolarSLD22U-017CheckOrder
SLD24-018245000131.126.729.538.9510175BipolarSLD24-018CheckOrder
SLD24U-017245000131.126.729.538.9510175UnipolarSLD24U-017CheckOrder
SLD26-018265000121.128.931.942.1510175BipolarSLD26-018CheckOrder
SLD26U-017265000121.128.931.942.1510175UnipolarSLD26U-017CheckOrder
SLD28-018285000112.331.134.445.4510175BipolarSLD28-018CheckOrder
SLD28U-017285000112.331.134.445.4510175UnipolarSLD28U-017CheckOrder
SLD30-018305000105.433.336.848.4510175BipolarSLD30-018CheckOrder
SLD30U-017305000105.433.336.848.4510175UnipolarSLD30U-017CheckOrder
SLD33-01833500095.736.740.653.3510175BipolarSLD33-018CheckOrder
SLD33U-01733500095.736.740.653.3510175UnipolarSLD33U-017CheckOrder
SLD36-01836500087.84044.258.1510175BipolarSLD36-018CheckOrder
SLD36U-01736500087.84044.258.1510175UnipolarSLD36U-017CheckOrder
SLD40-01840500079.144.449.164.5510175BipolarSLD40-018CheckOrder
SLD40U-01740500079.144.449.164.5510175UnipolarSLD40U-017CheckOrder
SLD43-01843500073.54954.269.4510175BipolarSLD43-018CheckOrder
SLD43U-01743500073.54954.269.4510175UnipolarSLD43U-017CheckOrder
SLD45-01845500070.25055.372.7510175BipolarSLD45-018CheckOrder
SLD45U-01745500070.25055.372.7510175UnipolarSLD45U-017CheckOrder
SLD48-01848500065.953.358.977.4510175BipolarSLD48-018CheckOrder
SLD48U-01748500065.953.358.977.4510175UnipolarSLD48U-017CheckOrder
SLD51-01851500061.956.762.782.4510175BipolarSLD51-018CheckOrder
SLD51U-01751500061.956.762.782.4510175UnipolarSLD51U-017CheckOrder
SLD54-01854500058.66066.387.1510175BipolarSLD54-018CheckOrder
SLD54U-01754500058.66066.387.1510175UnipolarSLD54U-017CheckOrder
SLD58-01858500054.564.471.293.6510175BipolarSLD58-018CheckOrder
SLD58U-01758500054.564.471.293.6510175UnipolarSLD58U-017CheckOrder
SLD60-01860500052.768.475.696.8510175BipolarSLD60-018CheckOrder
SLD60U-01760500052.768.475.696.8510175UnipolarSLD60U-017CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.