Enhanced ESD Diode Arrays Series - 0.30pF, SOD-883

TVS Diode Array Enhanced ESD Diode Arrays Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Enhanced ESD Diode Arrays Series provides higher order ESD protection in signal-integrity-preserving unidirectional arrays for the world’s most challenging high speed serial interfaces. The SOD-883 standard packages minimizes trace layout complexity, saves significant PCB space, and improves reusability of the footprints. The nominal capacitance makes the devices applicable to the worlds’ fastest consumer serial interfaces.

Features:

  • 0.30pF TYP capacitance
  • ESD, IEC61000-4-2, ±22kV contact, ±22kV air
  • Low clamping voltage of 13V @ IPP=2.2A (tP=8/20μs)
  • Low profile 0402 DFN array packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Halogen free, Lead free and RoHS compliant
Applications:
  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • V-by-One®
  • Thunderbolt (Light Peak)
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsCheck StockMIN VBR@IT
(V)
Partner ECAD ModelsStockSamples
SP0402U-ELC-02ETG50.025±22±222.213V@2.2A0.3Unidirectional2YesNASP0402U-ELC-02ETGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP0402U-ELC-02ETG 2 Ch 22KV 5V TVS Diode Array 0402 DFN RoHS No 04/08/2016 PbFree No 04/08/2016 Yes
04/08/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.