SPxx Series - 100W Discrete Bidirectional TVS Diode

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SPxx-01WTG-C-HV Series is designed to improve ESD protection in portable applications, LED backlighting modules, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

The SPxx-01WTG-C-HV series can safely absorb repetitive ESD strikes above the maximum level of the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely dissipate up to 8A (SP12-01WTG-C-HV) of induced surge current (IEC61000-4-5, tP=8/20μs) with very low clamping voltages.

Features:

  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5 2nd edition, 8A (tP=8/20μs, SP12-01WTG-C-HV)
  • Low clamping voltage
  • Low leakage current
  • Halogen free, Lead free and RoHS compliant
Applications:
  • LED Backlighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • Mobile & Handhelds
  • RS232 / RS485

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsCheck StockMIN VBR@IT
(V)
Partner ECAD ModelsStockSamplesCompare
SP12-01WTG-C-HVNo120.1±30±30816V@1A26Bidirectional1Yes13.3SP12-01WTG-C-HVCheckOrder
SP15-01WTG-C-HVNo150.1±30±30521V@1A21Bidirectional1Yes16.7SP15-01WTG-C-HVCheckOrder
SP24-01WTG-C-HVNo240.1±18±24332V@1A13Bidirectional1Yes26.7SP24-01WTG-C-HVCheckOrder
SP36-01WTG-C-HVNo360.1±10±151.548V@1A10Bidirectional1Yes40SP36-01WTG-C-HVCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP12-01WTG-C-HV 12V 100W Bidirectional TVS Diode RoHS No 11/03/2009 PbFree No 11/03/2009 Yes
08/01/2017
SP15-01WTG-C-HV 15V 100W Bidirectional TVS Diode RoHS No 02/12/2018 PbFree No 02/12/2018 Yes
02/12/2018
SP24-01WTG-C-HV 24V 100W Bidirectional TVS Diode RoHS No 09/29/2017 PbFree No 09/29/2017 Yes
09/29/2017
SP36-01WTG-C-HV 36V 100W Bidirectional TVS Diode RoHS No 07/17/2018 PbFree No 07/17/2018 Yes
07/17/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.