SPHV Series - SPHV Series 200W Discrete Unidirectional TVS Diode - Qualified to AEC-Q101

Series: SPHV
TVS Diode Array SPHV Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SPHV Series 200W Discrete Unidirectional TVS Diode Array (SPA® Diodes) is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients far better than alternative technologies. The SPHV Series can safely absorb repetitive ESD strikes above the maximum level of the IEC61000-4-2 international standard without performance degradation and can safely dissipate up to 8A of induced surge current with 60 percent lower clamping voltages than alternative technologies. Their SOD882 packages make them well suited for replacing 0402-sized multilayer varistors (MLVs).

Features:
  • Protects against damage due to electrostatic dissipation and other overvoltage transients: ESD: IEC61000-4-2, ±15-30kV; Lightning: IEC61000-4-5, 2–8A; EFT: IEC61000-4-4, 40A
  • Side exposed leadframe helps to verify solderability (SPHVxx-KTG series)
  • Low dynamic resistance
  • No inherent wear-out factor
  • AEC-Q101 qualified
Applications:
  • Automotive electronics
  • LED lighting modules
  • Portable instrumentation
  • General purpose I/O,
  • Mobile and handheld devices
  • CAN and LIN busses
  • Other low-speed I/Os

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsCheck StockMIN VBR@IT
(V)
Partner ECAD ModelsStockSamplesCompare
SPHV12-01ETGYes1213030819V@1AUnidirectional1Yes13.3SPHV12-01ETGCheckOrder
SPHV15-01ETGYes1513030522V@1AUnidirectional1Yes16.7SPHV15-01ETGCheckOrder
SPHV24-01ETGYes2412430336V@1AUnidirectional1Yes26.7SPHV24-01ETGCheckOrder
SPHV36-01ETGYes3611520252V@1AUnidirectional1Yes40SPHV36-01ETGCheckOrder
SPHV12-01KTG
Obsolete: 2022 -07-03
Replaced By: SPHV12-01ETG
Yes1213030819V@1AN/AUnidirectional1
SPHV15-01KTG
Obsolete: 2021 -09-12
Replaced By: SPHV15-01ETG
Yes1513030522V@1AN/AUnidirectional1
SPHV24-01KTG
Obsolete: 2022 -10-20
Replaced By: SPHV24-01ETG
Yes2412430336V@1AN/AUnidirectional1
SPHV36-01KTG
Obsolete: 2021 -09-12
Replaced By: SPHV36-01ETG
Yes3611520252V@1AN/AUnidirectional1
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPHV12-01ETG 1Ch 200W 12V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV12-01KTG 1Ch 200W 12V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV15-01ETG 1Ch 200W 15V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV15-01KTG 1Ch 200W 15V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV24-01ETG 1Ch 200W 24V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV24-01KTG 1Ch 200W 24V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV36-01ETG 1Ch 200W 36V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV36-01KTG 1Ch 200W 36V Undirectional TVS Diode RoHS No 11/06/2019 PbFree No 11/06/2019 Yes
11/06/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.