SM Series - Qualified to AEC-Q101

Series: SM
Questions? Contact Littelfuse Support
TVS Diode Array SM Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Products within the SM series have been qualified to AEC-Q101, and are appropriate for use in Automotive applications.

The two-channel, general-purpose SM Series TVS Diode Array protects sensitive equipment from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning-induced surges. It can absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard without performance degradation and safely dissipate up to 24A of 8/20μs induced surge current (IEC61000-4-5) with very low clamping voltages. SM Series TVS Diode Arrays are available in five voltage options: 5V, 12V, 15V, 24V, 36V.

Features:
  • Very low dynamic resistance (RDYN): SM05: 0.19Ω; SM12: 0.25Ω; SM15: 0.30Ω; SM24: 0.50Ω; SM36: 0.65Ω 
  • Robust surge protection: Peak pulse power: 400W (tP=8/20µs); lightning, IEC61000-4-5 (tP=8/20µs)
  • Enhanced ESD capability: IEC61000-4-2: ±30kV contact, ±30kV air

Benefits:
  • Greatly reduces clamping voltages, ensuring modern ICs survive industry-defined electrical threats, such as ESD (IEC61000-4-2) and lightning-induced surges (IEC61000-4-5)
  • 25% higher power handling capability than similar solutions offers more design margin to electrical threats as defined by industry standards 
  • 2-3 times higher ESD withstand capability than similar solutions, which far exceeds the highest level of the IEC61000-4-2 standard (Level 4, ±8kV), ensuring maximum reliability of equipment in the field

Applications:
  • Ports (RS-232, RS-485, RS-422, RS-423, DC power)
  • A wide range of electronic equipment (industrial equipment; test and medical equipment; point-of-sale terminals; motor controls; security and alarm systems; keyboard, printer, microprocessor inputs)

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
PolarityChannelsCheck StockMIN VBR@IT
(V)
Partner ECAD ModelsStockSamplesCompare
SM05-02HTGYes513030249.8V@1ABidirectional2Yes6SM05-02HTGCheckOrder
SM12-02HTGYes12130301718.5V@1ABidirectional2Yes13.3SM12-02HTGCheckOrder
SM15-02HTGYes15130301224V@1ABidirectional2Yes16.7SM15-02HTGCheckOrder
SM24-02HTGYes2413030736V@1ABidirectional2Yes26.7SM24-02HTGCheckOrder
SM36-02HTGYes3613030552V@1ABidirectional2Yes40SM36-02HTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SM05-02HTG 2Ch 30KV 5V TVS Diode Array SOT23-3 RoHS No 04/24/2017 PbFree No 04/24/2017 Yes
04/24/2017
SM12-02HTG 2Ch 30KV 12V TVS Diode Array SOT23-3 RoHS No 11/21/2013 PbFree No 11/21/2013 Yes
11/21/2013
SM15-02HTG 2Ch 30KV 15V TVS Diode Array SOT23-3 RoHS No 06/29/2015 PbFree No 06/29/2015 Yes
06/29/2015
SM24-02HTG 2Ch 30KV 24V TVS Diode Array SOT23-3 RoHS No 11/21/2013 PbFree No 11/21/2013 Yes
11/21/2013
SM36-02HTG 2Ch 30KV 36V TVS Diode Array SOT23-3 RoHS No 11/21/2013 PbFree No 11/21/2013 Yes
11/21/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.