SD-C Series - SD-C Series 450W Discrete Bidirectional TVS Diode - Qualified to AEC-Q101

TVS Diode Array SD_C Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Products within this series have been qualified to AEC-Q101 and are appropriate for use in Automotive applications.

Littelfuse SD-C Series 450W Discrete Bidirectional TVS Diodes are designed to protect against destructive electrostatic discharges (ESD) and lightning-induced surge currents. These fast-acting TVS Diodes are ideal for replacing multilayer varistors (MLVs) in low speed and DC applications because they can safely absorb repetitive ESD strikes at ±30kV without performance degradation and safely dissipate up to 30A of surge current. Their low dynamic resistance provides up to a 50 percent reduction in clamping voltage compared to competing technologies.

Features:
  • ESD: IEC61000-4-2, ±30kV contact discharge
  • Lightning: IEC61000-4-5, 30A (tP=8/20μs)
  • Low dynamic resistance
  • No inherent wear-out factor
  • SOD-323 package fits inside existing 0805 PCB footprints
  • AEC-Q101 qualified

Applications:

Protecting buttons, switches, power ports, and other various low-speed I/Os in:

  • Automotive electronics
  • Test equipment
  • Point-of-sales terminals
  • Notebook computers
  • Servers
  • Medical equipment

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsCheck StockMIN VBR@IT
(V)
Partner ECAD ModelsStockSamplesCompare
AQ24C-01FTGYes241±30±30736V@1AN/ABidirectional1Yes26.7CheckOrder
SD05C-01FTGYes5130303010V@1ABidirectional1Yes6SD05C-01FTGCheckOrder
SD12C-01FTGYes12130301718.5V@1ABidirectional1Yes13.3SD12C-01FTGCheckOrder
SD15C-01FTGYes15130301224V@1ABidirectional1Yes16.7SD15C-01FTGCheckOrder
SD24C-01FTGYes241±30±30736V@1AN/ABidirectional1Yes26.7SD24C-01FTGCheckOrder
SD36C-01FTGYes3613030550V@1ABidirectional1Yes40SD36C-01FTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SD24C-01FTG 1 Ch 30KV 24V TVS Diode Array SOD323 RoHS No 10/10/2014 PbFree No 10/10/2014 Yes
10/10/2014
SD05C-01FTG 1 Ch 30KV 5V TVS Diode Array SOD323 RoHS No 07/16/2013 PbFree No 07/16/2013 Yes
07/16/2013
SD12C-01FTG 1 Ch 30KV 12V TVS Diode Array SOD323 RoHS No 10/10/2014 PbFree No 10/10/2014 Yes
10/10/2014
SD15C-01FTG 1 Ch 30KV 15V TVS Diode Array SOD323 RoHS No 11/04/2014 PbFree No 11/04/2014 Yes
11/04/2014
SD24C-01FTG 1 Ch 30KV 24V TVS Diode Array SOD323 RoHS No 10/10/2014 PbFree No 10/10/2014 Yes
10/10/2014
SD36C-01FTG 1 Ch 30KV 36V TVS Diode Array SOD323 RoHS No 10/10/2014 PbFree No 10/10/2014 Yes
10/10/2014
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.