SESD Ultra Low Capacitance Discrete TVS Series - Automotive Qualified

TVS Diode Array SESD Ultra Low Capacitance Discrete TVS Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SESD Series Ultra Low Capacitance Discrete TVS provides ultra low capacitance unidirectional and bidirectional ESD protection for the world’s most challenging high speed serial interfaces. Ultra low capacitance permits excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-ONE. Providing in excess of 20kV Contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most popular footprints (0402 and 0201), the SESD series sets higher standards for Signal Integrity and usability.

Features:

  • 0.13pF MAX bidirectional
  • 0.25pF MAX unidirectional
  • ESD protection of ±20kV contact discharge, (IEC61000-4-2)
  • Low clamping voltage of 10V @ IPP=2A (tP=8/20μs)
  • Low profile 0201 and 0402 DFN packages
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified
  • EVL Compliant

Applications:

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • Thunderbolt (Light Peak)
  • V-by-One HS 
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsSamplesCheck StockPartner ECAD ModelsStockSamplesCompare
SESD0201X1BN-0010-098Yes70.05±20±20210V@2A0.1Bidirectional1YesYesSESD0201X1BN-0010-098CheckOrder
SESD0201X1UN-0020-090Yes70.05±20±2029.2V@2A0.2Unidirectional1YesYesSESD0201X1UN-0020-090CheckOrder
SESD0402X1BN-0010-098Yes70.05±20±20210V@2A0.1Bidirectional1YesYesSESD0402X1BN-0010-098CheckOrder
SESD0402X1UN-0020-090Yes70.05±20±2029.2V@2A0.2Unidirectional1YesYesSESD0402X1UN-0020-090CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF2193-000 SESD0201X1BN-0010-098 RoHS No 02/27/2015 PbFree No 02/27/2015 Yes
02/27/2015
RF2192-000 SESD0201X1UN-0020-090 RoHS No 05/18/2020 PbFree No 05/18/2020 No
05/18/2020
RF2945-000 SESD0402X1BN-0010-098 RoHS No 02/27/2015 PbFree No 02/27/2015 Yes
01/05/2017
RF2943-000 SESD0402X1UN-0020-090 RoHS No 05/24/2017 PbFree No 05/24/2017 Yes
05/24/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.