SESD Series Ultra Low Capacitance Diode Arrays Series - Automotive Qualified

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:

  • 0.20pF Typ capacitance
  • ESD protection of ±20kV contact discharge, (IEC61000-4-2)
  • Low clamping voltage of +9.2/-0.8V @ IPP=2.0A (tP=8/20μs) 
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified (1004)
  • EVL Compliant

Applications:

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • V-by-One HS
  • Thunderbolt (Light Peak)
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsSamplesCheck StockPartner ECAD ModelsStockSamplesCompare
SESD0402Q2UG-0020-090Yes70.05±20±20210V@2.2A0.2Unidirectional2YesYesSESD0402Q2UG-0020-090CheckOrder
SESD1004Q4UG-0020-090Yes70.05±20±20210V@2.2A0.2Unidirectional4YesYesSESD1004Q4UG-0020-090CheckOrder
SESD1103Q6UG-0020-090Yes70.05±20±20210V@2.2A0.2Unidirectional6NoSESD1103Q6UG-0020-090
SESD0802Q4UG-0020-090
Obsolete: 2023 -01-13
Yes70.05±20±20210V@2.2A0.2Unidirectional4No
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF2946-000 SESD0402Q2UG-0020-090 RoHS No 02/27/2015 PbFree No 02/27/2015 Yes
02/27/2015
RF3076-000 SESD0802Q4UG-0020-090 RoHS No 02/27/2015 PbFree No 02/27/2015 Yes
02/27/2015
RF3077-000 SESD1004Q4UG-0020-090 RoHS No 01/22/2017 PbFree No 01/22/2017 Yes
01/22/2017
RF3078-000 SESD1103Q6UG-0020-090 RoHS No 02/27/2015 PbFree No 02/27/2015 Yes
02/27/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.