TC Series - Miniature Leaded Epoxy Coated Thermistors (150°C) Teflon Insulated Leads

Series: TC
Littelfuse Leaded Thermistors Miniature - TC image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse miniature leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse precision interchangeable devices. This results in devices with superior long term reliability characteristics especially suitable for temperature measurement, temperature control and temperature compensation applications.

Features:

  • Teflon insulated lead wires
  • Low cost
  • High reliability
  • Epoxy encapsulated
  • Small size
  • Fast thermal response time

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures

Specifications:

  • Thermal time constant: 1 second max. in a well stirred oil bath, 10 seconds max. in still air
  • Dissipation constant: 1 mW/°C
  • Rated to +150°C maximum operating temperature (R-T Curve "B" devices limited to +100°C Max.)

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveBeta (K) 0-50°COperating TemperatureEngineering DrawingRT TableCompare
  
TC101B2K10010B2941-55° to 100°CEngineeringRT
TC102F2K100010F3419-55° to 150°CEngineeringRT
TC103G2K1000010G3575-55° to 150°CEngineeringRT
TC103J2K1000010J3892-55° to 150°CEngineeringRT
TC104R2K10000010R4140-55° to 150°CEngineeringRT
TC203J2K2000010J3892-55° to 150°CEngineeringRT
TC222J2K225210J3892-55° to 150°CEngineeringRT
TC302J2K300010J3892-55° to 150°CEngineeringRT
TC303J2K3000010J3892-55° to 150°CEngineeringRT
TC502J2K500010J3892-55° to 150°CEngineeringRT
TC503J2K5000010J3892-55° to 150°CEngineeringRT
To request product environmental information, please complete the Product Environmental Information Request Form.