Specialized Toggle Series - 25 A Special Application Toggle Switches

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. Specialized Toggle switches have non-traditional geometries and features that make them appropriate for unique applications.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryIngress ProtectionPositionsInput TerminalsHousingActuatorActuator DetailsMounting MethodPanel ThicknessContact MaterialMounting Hole DimensionsStockSamplesCompare
55015-032512SPDTOn (Off) - None - On3 BladeBlack Plastic with Plated Steel CapStandard ToggleChrome-Plated Brass - 17.4625Plated Steel Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
55046-11DPDTSilver15/32 (11.90mm) Panel Hole
550642512DPDTPark Tail Headlamps - Off - Park Tail Auxiliary Lamps6 BladeRed Plastic with Plated Steel CapStandard / LongNickel-Plated Brass - 38.1mmPlated Steel Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
550712512DPDTMomentary Off - On - On3 BladePlated Steel Hex NutSilverCheckOrder
550932512DPDTBattery Hi - Battery Low - Off3 BladeBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverCheckOrder
55431012SPSTOn - None - Off2 BladeBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated BrassSilverCheckOrder
5543-BX1012SPSTOn - None - Off2 BladeBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutSilverCheckOrder
590712012DPDTOff - Ignition - Momentary On4 BladeBlack Plastic with Plated Steel CapWedge ToggleWhite Plastic - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverCheckOrder
M-5971012SPSTIP66On - None - Momentary On2 Leads (197.66mm 16AWG Stripped)Black Plastic with Plated Steel Cap Hencol SealingStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face and Hex NutSilverCheckOrder
M-597-BP1012SPSTIP66On - None - Momentary On2 Leads (197.66mm 16AWG Stripped)Black Plastic with Plated Steel Cap Hencol SealingStandard ToggleNickel-Plated Brass - 17.4625Black Finished Face NutSilverCheckOrder
55015-03-BX
Obsolete: 2021 -12-06
2512SPDTOn (Off) - None - On3 BladeBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Plated Steel Hex NutUp to 1/4 (6.35mm) thickSilver
55046-03
Obsolete: 2021 -05-07
1524DPDTMomentary On - Off - Momentary On4 BladeStandardNickel-Plated BrassPlated Steel Hex NutSilver
55089
Obsolete: 2021 -12-06
512SPSTOn (to ground) - None - Off1 BladeBlack Plastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmPlated Steel Hex NutUp to 3/16 (4.76mm) thickSilver
55093-BX
Obsolete: 2021 -08-10
2512DPDTBattery Hi - Battery Low - Off3 BladeBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated BrassUp to 1/4 (6.35mm) thickSilver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55015-03 SW TGL SPDT RoHS No 02/13/2019 PbFree No
55015-03-BX TGL SW 2POS SPDT ON/ON RoHS No PbFree No
55064 SW TGL 3 POS RoHS No 02/18/2019 PbFree No
55071 SW TGL 3 POS RoHS No PbFree No
55093 SW TGL 3 POS RoHS No 02/18/2019 PbFree No
55093-BX TGL SW 3POS SPDT ON/ON/OFF 25A/12VDC RoHS No PbFree No
59071 SW TGL 3POS SP RoHS No 02/20/2019 PbFree No
M-597 SWITCH TOGGLE CUTOFF ASSY RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.