Accessories for Toggle Switches Series - Switch Guards - Lockout Covers - Marine Lanyards

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse’s accessories protect both the physical integrity and the performance of our wide portfolio of toggle switches. For example, switch guard 82468 prevents damage to a toggle by covering the actuator, but also secures the switch and system in the Off (or On) position. In serving as a manual ‘lock-out,’ it prevents accidental actuation of the switch and system control is only allowed when the operator has deliberately raised the cover.

Access specifications, certifications, check availability and order parts below

Catalog #HousingMounting MethodStockSamplesCompare
5543-15Black Finished Face NutCheckOrder
81255Nickel-Plated BrassBlack Finished Face Nut and Plated Hex NutCheckOrder
81255-BPNickel-Plated BrassBlack Finished Face Nut and Plated Hex NutCheckOrder
81255-BXNickel-Plated BrassBlack Finished Face NutCheckOrder
81264Silicone RubberBlack Finished Face Nut and Plated Hex NutCheckOrder
81264-01Silicone RubberBlack Finished Face NutCheckOrder
81264-01-BPSilicone RubberBlack Finished Face NutCheckOrder
81264-01-BXSilicone RubberBlack Finished Face Nut and Plated Hex NutCheckOrder
81264-05Black Finished Face Nut and Plated Hex NutCheckOrder
81264-BPSilicone RubberCheckOrder
81264-BXSilicone RubberNickel Plated Brass Face and Hex NutCheckOrder
81264-07Black Finished Face Nut and Plated Hex NutCheckOrder
81264-07-BXBlack Finished Face Nut and Plated Hex NutCheckOrder
82465Nickel Plated Brass Face NutCheckOrder
82468Red Plastic with Plated Steel CapNickel Plated Brass Face NutCheckOrder
82468-BXRed Plastic with Plated Steel CapNickel Plated Brass Face NutCheckOrder
M-598Nickel Plated Brass Face NutCheckOrder
M-598-BPNickel Plated Brass Face and Hex NutCheckOrder
81264-08
Obsolete: 2021 -12-06
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
5543-15 RECESS PLATE ZN35 RoHS No PbFree No
81255 DARK GRAY HALF TGL SW BOOT RUBBER RoHS No PbFree No
81255-BX DARK GRAY HALF TGL SW BOOT RUBBER RoHS No PbFree No
81264 TOGGLE BOOT DARK GRAY RoHS No PbFree No
81264-01 TOGGLE BOOT RoHS No 09/16/2020 PbFree No 09/16/2020 Yes
09/16/2020
81264-01-BX BLACK TGL SW BOOT RUBBER RoHS No PbFree No
81264-05 BOOT TOGGLE RED RoHS No PbFree No
81264-BX DARK GRAY TGL SW BOOT RUBBER RoHS No 04/22/2020 PbFree No 04/22/2020 Yes
04/22/2020
81264-07 TGL SW BOOT YELLOW RUBBER RoHS No PbFree No
81264-07-BX TGL SW BOOT YELLOW RUBBER RoHS No PbFree No
81264-08 RoHS No PbFree No
82465 PLATE FACE ZINC RoHS No PbFree No
82468 TOGGLE SW COVER RoHS No 11/06/2019 PbFree No 11/06/2019 Yes
11/06/2019
M-598 LANYARD TOGGLE SW RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.