Universal Rotary Switches Series - General Purpose Rotary Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

Our Universal Rotary Switches are designed to provide circuit control to a multitude of power and accessory applications.

Features and Benefits

  • Control various circuit combinations through discrete output positions

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionMounting MethodStockSamplesCompare
24054CheckOrder
7209312Five : Off - Hazard - Hazard and Headlight - Headlight and WorkLight1 - Headlight and WorkLight1 and WorkLight2D-ShaftNonePackard Connector #2977042Plated SteelO-Ring in Stem1/2 in-20CheckOrder
7570112Three : On-Off-On : Spring Return to OffLeverNone3 ScrewPlated Steel7/16 in-28CheckOrder
90005-09
Obsolete: 2019 -05-17
12Three : Mom On - Off - Mom On : Spring Return to OffBitted CH-545 Key6 ScrewSteel PlatedO-Ring in Stem13/16 (20.64mm) / 1.380 (35.05mm) Long
9802
Obsolete: 2018 -01-11
12Three : Off - Battery and 1 - Battery 1 and 2Plated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.