Special Purpose Rotary Switches Series - Air Conditioning Rotary Switch

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionMounting MethodStockSamplesCompare
68159-0512Four : Off - Low and Clutch - Meium and Clutch - High and ClutchKnobDirectional Arrow5 BladePlated Steel7/16 in-28CheckOrder
68159-05-BX12Four : Off - Low and Clutch - Meium and Clutch - High and ClutchKnobDirectional Arrow5 BladePlated Steel7/16 in-28CheckOrder
6836212Four : Off- High - Medium - LowKnobNone2 ScrewPlated Steel5/8 in-32CheckOrder
6836324Four : Off- High- Medium - LowKnobNone2 ScrewPlated Steel5/8 in-32CheckOrder
7207712Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 BD-ShaftNone7 ScrewPlated Steel1/2 in-20CheckOrder
72077-0912Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 BKnobDirectional Symbol7 ScrewPlated SteelO-Ring in Stem1/2 in-20CheckOrder
749312Three : Off - Dim/Low - Bright/HighPlated Steel
7493-0712Three : Off - Dim/Low - Bright/HighPlated SteelCheckOrder
88017680116Two : Off-OnKnobBattery SymbolMolex #33472-0406 and #33471-0306PlasticCheckOrder
88884200016Two : Off-OnKnobBattery SymbolMolex #33472-0406PlasticCheckOrder
88884200116Two : Off-OnKnobBattery SymbolMolex #33472-0406 and #33471-0306PlasticCheckOrder
68366
Obsolete: 1999 -01-01
24Four : Off- High- Medium - LowPlated Steel
7496
Obsolete: 2015 -01-14
12Three : Off - Dim/Low - Bright/HighPlated Steel
7496-04
Obsolete: 2018 -01-11
12Three : Off - Dim/Low - Bright/HighPlated Steel
7496-11
Obsolete: 2018 -09-28
12Three : Off - Dim/Low - Bright/HighPlated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.