Two Circuit Push Pull Switches Series - 8-20A Independent or Common Two Circuit Push-Pull Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Heavy duty, 10A at 12V DC.
  • Steel mounting stem 1/2"-20 thread, 5/8" (15.9mm) long.
  • Chrome-plated knob.
  • Two screw terminals, plated steel case.
  • Can be used up to 36V at reduced current.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingContact MaterialMounting MethodCompare
50082812DPDT2: Off-OnIntegral Chrome Plated Knob3 ScrewPlated Steel
5011-BXSPSTNormally Closed2KnobChrome-Plated Brass2 ScrewPlated Steel
505020SPSTKnob"Black Plastic; ""LIGHTS"" Imprint"2 Screw – 1 StudPlated SteelSilver1 Stud
50047-01
Obsolete: 2014 -03-14
1012DPSTIntegral Chrome Plated Knob4 ScrewPlated Steel
5027
Obsolete: 2018 -01-11
1812SPSTNormally Open2KnobBlack Plastic; "LIGHTS" Imprint3 ScrewPlated Steel
5066
Obsolete: 2018 -01-11
1012DPDTNormally Open2KnobChrome-Plated Brass3 ScrewPlated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.