One Circuit Push Pull Switches Series - 10A Heavy Duty Universal Application Push-Pull Type Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The One Circuit Push Pull Series provide discrete positions for pre-determined circuit closures. These heavy duty switches are designed for universal applications.

Applications

  • Construction Equipment
  • Agricultural Equipment
  • Material Handling Equipment
  • Transit and Commercial Vehicles

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionContact MaterialStockSamplesCompare
500012012SPSTNormally Open2Black Plastic Knob2 ScrewPlated SteelSilver LaminatedCheckOrder
500022012SPSTNormally Open2Chrome-Plated Brass Knob2 ScrewPlated SteelSilver LaminatedCheckOrder
500662012SPSTNormally Open2Black Plastic Knob2 ScrewGasket SealedO-Ring in StemSilver LaminatedCheckOrder
50071012SPSTNormally Closed2KnobTan Plastic2 ScrewPlated SteelBronzeCheckOrder
500701012SPSTNormally Open2Chrome-Plated Brass Knob2 BladePlated SteelCheckOrder
5007-BX1012SPSTNormally Closed2KnobAluminum2 ScrewPlated SteelCheckOrder
50111012SPSTNormally Closed2KnobChrome-Plated Brass2 ScrewPlated SteelBronzeCheckOrder
9212D-ShaftBrass Tin-PlatedCheck
50046
Obsolete: 2021 -08-13
1012SPSTNormally Closed2Black Plastic Knob2 ScrewPlated Steel
5007-BP
Obsolete: 2015 -02-03
2-PositionsTan Plastic Knob
50077
Obsolete: 2015 -01-14
1012SPSTNormally Open2Black Plastic Knob2 ScrewZincO-Ring in Stem
5007-BP
Obsolete: 2015 -02-03
1012SPSTNormally Open2Tan Plastic Knob2 ScrewPlated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.