Mechanical Plunger Switches Series - 12-24V Superseal Mechanical Plunger Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The mechanical switches signal many different situations that may occur on commercial vehiches: differential block, low gears brake failure, reduced gears, handbrake failure, etc. Mechanical switches work both with 12V and with 24V; available are versions with contacts normally open or contacts normally closed, and black seal connector IP 67/CEI EN 60529.

  • All the mechanical switches work both with 12V and with 24V
  • Black seal connector IP 67/CEI EN 60529.
  • Some versions are suitable for use under pressure conditions
  • Silver plated contacts
  • The superseal connector is protected with a rubber cap to prevent dirt intrusion before mounting
  • Maximum life of 125,000 cycles at 3W Ohmic Load
  • Plunger switches have a standard working temperature between -25°C and +80° C. Extended working temperature allows performance between -40°C and *100°C, but 100% guaranteed functionality resumes in the -25°C and +80° C range.

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxCircuitryInput TerminalsConnectorHousingContact MaterialStockSamplesCompare
0071140024Normally Open27 HexSteelSilverCheckOrder
0071170024Normally Open22 HexSteelSilverCheck
0071180024Normally Closed22 HexSteelSilverCheck
0071220024Normally Closed22 HexSupersealSteelSilverCheckOrder
0071300024Normally Open22 HexSupersealSteelSilverCheckOrder
0071310024Normally Closed22 HexSupersealSteelSilverCheck
0071320024Normally Closed22 HexSupersealSteelSilverCheck
00711100
Obsolete: 2020 -01-17
24Normally Open22 HexSteelSilver
00711200
Obsolete: 2020 -01-17
24Normally Open22 HexSteelSilver
00711300
Obsolete: 2018 -11-16
24Normally Open22 HexSteelSilver
00711500
Obsolete: 2018 -11-16
24Normally Closed22 HexSteelSilver
00711900
Obsolete: 2018 -11-16
24Normally Open27 HexSteelSilver
00712000
Obsolete: 2020 -01-17
24Normally Open22 HexSupersealSteelSilver
00713300
Obsolete: 2020 -01-17
24Normally Closed27 HexSupersealSteelSilver
00713400
Obsolete: 2018 -11-16
24Normally Closed27 HexSupersealSteelSilver
00713500
Obsolete: 2017 -04-17
24Normally Closed27 HexSupersealSteelSilver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
00711400 Plunger Switch 2P- N.O. RoHS No 01/10/2021 PbFree No 01/10/2021 Yes
01/10/2021
00711800 Plunger Switch 2P- N.C. RoHS No 09/19/2019 PbFree No 09/19/2019 Yes
09/19/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.