Marine Push-Button Switches Series - Extra Heavy Duty and Heavy Duty Marine Grade Push-Button Switches

8.3.4
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Marine grade momentary switches are suitable for the harsh environments of marine applications.

Available Attributes
(See Specifications tab for exact part number details)

Extra Heavy Duty Voltage: 12-36 Vdc
Extra Heavy Duty Amps:
     12 Vdc
     24 Vdc
     36 Vdc

35 A
20 A
10 A
Heavy Duty Voltage: 6-36 Vdc
Heavy Duty:
     12 Vdc

10 A

Circuitry: Normally Off, Normally On
Terminals: Brass Screw Terminals
Buttons: Screw on rubber cap, Snap on rubber cap, Anodized aluminum, Chrome plunger

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionContact MaterialMounting MethodCircuitsStockSamplesCompare
M-485-BP1012SPSTNormally Open2 Brass ScrewsBrassSilverCheckOrder
M-4903524SPSTNormally Open2 Brass ScrewsBrassSilverCheckOrder
M-490-BP3524SPSTNormally Open2 Brass ScrewsBrassSilverCheckOrder
M-4921012SPSTNormally Open2 Brass ScrewsBrassSilverCheckOrder
M-492-BP1012SPSTNormally Open2 Brass ScrewsBrassSilverCheckOrder
M-5241012SPSTNormally Open2 Brass ScrewsBrassSilverFits panels up to 3/4 thick (19.1mm)CheckOrder
M-6081012SPSTNormally Open2PlungerBlack RubberTwo Wire Lead (0.38)BrassHencol SealStainless SteelCheckOrder
M-6121036SPSTNormally OpenTwo Brass Screw terminalsBrassSilverFits panels up to 1 (25.4mm)CheckOrder
M-612-BP1036SPSTNormally OpenTwo Brass Screw terminalsBrassSilverFits panels up to 1 (25.4mm)CheckOrder
M-626SPST2PlungerBrassSilver1
M-626-02SPST2PlungerBrassSilver1
M-626-BP3512SPSTNormally Open2Plunger"Black Rubber; ""PUSH"" Imprint"2 ScrewBrassSilverCheckOrder
M-914-011012SPSTNormally Closed2 Brass ScrewsBrassSilverFits panels to 3/4 (19.1) thickCheckOrder
M-4851012SPSTNormally Open2 Brass ScrewsBrassSilverCheckOrder
M-6263512SPSTNormally Open2Plunger"Black Rubber; ""PUSH"" Imprint"2 ScrewBrassSilverCheckOrder
M-626-023512SPSTNormally Open2Button2 ScrewBrassSilverCheckOrder
M-485-BX
Obsolete: 2021 -08-10
1012SPSTNormally Open2 Brass ScrewsBrassSilver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
M-608 SWITCH MOM RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.