TR Series - Dual Pole Master Disconnect Switch

Series: TR
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TR Series dual pole 500A Master Disconnect Switch cuts all battery power from vehicle electrical systems with applications needing switching of two circuits, or both positive and negative.

Ingress protection to IP67 and IP69K means that the switch can be mounted in exposed locations on the vehicle. Drop-in replacement for competitive Master Disconnect Switches, with higher vibration and shock capabilities. 500A continuous current rating for each of the two circuits (using 2 x 4/0 input and 2 x 4/0 output cables). Can be used to switch two vehicle voltage circuits simultaneously (24V and 12V). Disconnect a battery or multiple batteries, in either the positive or the negative line. Direct lockout/tagout capability in On or Off position, with padlock or hasp.

Specifications

  • Max operating voltage: 48V DC
  • Max continuous current: 500A per circuit, with 2 x 4/0 input and 2 x 4/0 output cables
    350A per circuit, with 1 x 4/0 input and 1 x 4/0 output cables
  • Cranking rating (30sec): 2250A per circuit, with 2 x 4/0 input and 2 x 4/0 output cables
    1750A per circuit, with 1 x 4/0 input and 1 x 4/0 output cables
  • Inrush rating (1 sec): 3000A per circuit with 2 x 4/0 + 1 x 2 AWG
  • Terminal stud size: M12 x 25mm.
  • Temperature range: -50° to 85°C, DC-Rated to 105°C
  • Humidity: 0 - 95% RH
  • Shock: 30 G
  • Vibration: 8 G
  • Ingress rating: IP67 & IP69K

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryIngress ProtectionActuatorContact MaterialHousingAgency Approval - VibrationStockSamplesCompare
88017550048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 GCheckOrder
880175-000150048DPSTIP67, IP69KRed KnobSilver Plated CopperEngineering Thermoplastic8 GOrder
880175-000250048DPSTIP67, IP69KYellow KnobSilver Plated CopperEngineering Thermoplastic8 GOrder
880175-000150048DPSTIP67, IP69KRed KnobSilver Plated CopperEngineering Thermoplastic8 GCheckOrder
880175-000250048DPSTIP67, IP69KYellow KnobSilver Plated CopperEngineering Thermoplastic8 GCheckOrder
880175S50048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 GCheckOrder
88030250048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 GOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
880175 Switch Master TR Dual RoHS No 08/18/2020 PbFree No 08/18/2020 Yes
08/18/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.