888842001A - SR Series

Series: SR
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Stainless steel hardware and tin-plated copper studs. Can be installed in locations with limited space behind the panel.

Features and Benefits

  • Isolates the batteries and eliminates battery drain when vehicle is stored overnight or for longer periods. Electrically cuts off battery power for safety or when the vehicle is being serviced.
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.
  • Available with integral holes to accept lockout/tagout. No need to purchase additional hardware.
  • Plastic construction will not corrode and stands up to roadsplash and salt spray. Ingress protected to IP67/ IP69K. Switch can be mounted anywhere on the vehicle.
  • Units have a depth of only 3” (knob front to end of studs) – can be installed in locations where behind-panel space is limited.
  • Stainless steel hardware and tin-plated copper contacts minimize resistance in harsh environments.
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 5
Voltage Rating (Max) 12
Circuitry SPST
Actuator Black Knob
Contact Material Connector
Housing Engineering Thermoplastic
To request product environmental information, please complete the Product Environmental Information Request Form.