Intermittent Duty Single Pole Series - Intermittent Duty Single Pole Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Intermittent Duty Single Pole Series Battery Disconnect Switches shown are 1000A, 24V Single Pole, Single Throw (SPST) manual disconnect switches that can be used to disconnect the battery from the vehicle electrical system. The shown switches have a 1000A intermittent current rating for 1000 cycles of 30 sec, 5 min off. Disconnecting the battery from the electrical system prevents potential thermal events and ensures system shut down during maintenance or emergency. Battery disconnect switches also prevent parasitic loads from draining the battery during inactivity.

Features and Benefits

  • Rugged steel case
  • Sealed between shaft and mounting stem; case and terminal insulator
  • Anti-rotation locator pin enables ease of mounting
  • Compact design

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Inrush) in AmpsVoltage Rating MaxCircuitryActuatorContact MaterialHousingStockSamplesCompare
24025-03100024SPSTChrome LeverCopperPlated SteelOrder
24025-04100024SPSTChrome LeverCopperPlated SteelOrder
24025-03100024SPSTChrome LeverCopperPlated SteelCheckOrder
24025-04100024SPSTChrome LeverCopperPlated SteelCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.