ADR Magnetic Battery Disconnect Switch Series - ADR Magnetic Battery Disconnect Switch

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ADR (Accord Dangereux Routier) Battery Disconnect Switch is a bistable/magnetic, current isolating switch designed for dangerous goods carriage vehicles. Its ON-OFF position is different than traditional current isolating switches. It uses a minimum current when it is turned on and zero when is off. The “magnetic ON-OFF position” absorbs current only during the commuting phase: when switched from (OFF) to (ON) and vice versa. Generally referred as “bistable with zero consumption”, the switch connects/disconnects the electric circuit to/from the battery. One P/N can be utilized for both 12V and 24V. The ADR Battery Disconnect Switch is a positive disconnection switch available either as a base unit or complete kit with ATEX compliant chassis switch, cabin toggle switch, switch protection cover, and harnesses.

08075300 - ADR Battery Disconnect Switch Complete Kit. The kit includes all the below part numbers 08075360 - ADR Battery Disconnect Switch 00227073 - Chassis Switch ATEX Compliant w/Cover 00901560 - Cabin Toggle Switch ATEX w/Red Silicon Cover 00900560 - Switch Protection Cover 00712600 - 7-Way DIN Harness 00712500 - 4-Way DIN Harness

The ADR Disconnect Switch can also be used for non-ADR applications that can utilize a programmable disconnect time delay (between 1 sec. and 1 hour). ADR applications are required to break circuit within 10 sec. of activation.

PART NUMBER DESCRIPTIONS 08075300 - ADR Battery Disconnect Switch Complete Kit. The kit includes all the below part numbers 08075360 - ADR Battery Disconnect Switch 00227073 - Chassis Switch ATEX Compliant w/Cover 00901560 - Cabin Toggle Switch ATEX w/Red Silicon Cover 00900560 - Switch Protection Cover 00712600 - 7-Way DIN Harness 00712500 - 4-Way DIN Harness

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxCircuitryIngress ProtectionActuatorContact MaterialHousingIntermittent timeMounting MethodHardwareRecommended TorqueStockSamplesCompare
002270731024SPSTIP67, IP69KToggleBlack ThermoplasticFlangeM68±2 NmCheckOrder
00900560PlasticPanelCheckOrder
009015601524SPSTStandard TogglePanelCheckOrder
08075300250200024SPSTIP67, IP69KSilver Plated CopperBlack Thermoplastic5Surface19 Nm MaxCheckOrder
08075360250200024SPSTIP67, IP69KSilver Plated CopperBlack Thermoplastic5Surface19 Nm MaxCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.