Normally Open Power Relays


  • 1-Form-A Power

  • Normally open output for AC and DC load switching

  • Blocking Voltage (VP): 60, 100, 250, 400, 500, 600, 800, 1000

  • Load Current (Free Air) (ARMS): 0.65, 0.75, 0.9, 1.25, 1.35, 1.4, 2, 2.7, 3.5, 5.25 more

  • Load Current (5°C/W Heat Sink) (ARMS): 1.6, 1.85, 2.25, 3.1, 3.35, 3.5, 5, 6.7, 8.5, 13 more

  • 1-Form-A Power (DC-Only)

  • Normally open output for unidirectional load current

  • Blocking Voltage (VP): 60, 100, 250, 600, 1000

  • Load Current (Free Air) (A): 0.65, 1, 1.5, 1.65, 3.4, 4, 6.75, 9

  • Load Current (5°C/W Heat Sink) (A): 1.75, 2.45, 4.12, 4.6, 8.6, 11.85, 17.5, 22.8