Rapid Turn-On Devices Series - Normally open output for non-zero-cross AC load turn-on

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The OptoMOS® line of Rapid Turn-On AC Power Relays use dual power SCR outputs to produce an alternative to optocoupler and Triac circuits. All devices in this series feature rapid turn-on switching characteristic.

These switches are robust enough to provide a blocking voltage of up to 800V ac peak. The input and output circuits are optically coupled to provide up to 5000VRMS of isolation and noise immunity between control and load circuits. Long life and environmental integrity make these power switches ideal for controlling a variety of AC circuits in industrial environments where electromagnetic interference would disrupt the operation of electromechanical relays.


Features & Benefits:

  • Low drive current
  • High reliability
  • Provides galvanic input to output isolation

Applications:

  • Replace electromechanical relays
  • Replace mechanical switches
  • Implement computer control of electromechanical circuits

Access specifications, certifications, check availability and order parts below

Catalog #Blocking Voltage (VP)Load Current (Free Air) (ARMS)AC Operating Voltage Range (V)Operating Frequency Range (Hz)Isolation Voltage (VRMS)Input Control Current (mA)Turn-On Time (Typ / Max) (µs)Maximum Turn-Off Time (cycles)Package TypeObsolete DatePart DatasheetStockSamplesCompare
 
CPC1964BX66001.520 − 24020 ─ 5005000520 / 5000.5Power SOICPartCheckOrder
CPC1966YX6600320 − 24020 ─ 5003750520 / 5000.5Power SIPPartCheckOrder
CPC1976YX6600220 − 24020 ─ 5003750520 / 5000.5Power SIPPartCheckOrder
CPC1966BX8
Obsolete: 2023 -12-15
800320 − 24020 ─ 5003750545 / -0.5Power SOIC12/15/2023Part
CPC1966YX8
Obsolete: 2023 -12-22
800320 − 24020 ─ 5003750545 / -0.5Power SIP12/22/2023Part
To request product environmental information, please complete the Product Environmental Information Request Form.