Single Shot Timer Series - Single Shot Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TSS is a totally solid-state timing module. Its 1A rated, solid state output provides an excellent method of time control for exposures, dispensing, or for increasing or decreasing a switch closure. Time delays from 0.05 to 600 seconds, in 4 ranges, cover 90% of all OEM applications. Factory calibration of fixed delays is ±5% and the repeat accuracy is ±2%. The TSS can be surface mounted with a single screw, or snapped on a 35mm DIN rail using the P1023-20 accessory adaptor.


Operation (Single Shot)
Voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch, the output energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch opens. Loss of input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TSS410.5120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)05 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSS421120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)0.05 - 3 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSS422120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSS424120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)5 - 600 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSS622230 V acNO - closed during timing-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSS624230 V acNO - closed during timing-40° to 85°C (-40° to 185°F)5 - 600 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.