Single Shot Timer Series - Single Shot Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TDS Series combines accurate digital circuitry with isolated, 10A rated, DPDT or SPDT relay contacts in an 8 or 11-pin plug-in package. The TDS Series features DIP switch selectable time delays ranging from 0.1s to 10,230s in three ranges. The TDS Series is the product of choice for custom control panel and OEM designers.


Operation (Single Shot)
Input voltage must be applied to the input before and during timing. Upon momentary or maintained closure of the initiate switch (leading edge triggered), the output relay energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TDS120AL120 V acSPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDS120ALD120 V acDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDS12D12 V dcDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDS230AL230 V acSPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDS24AL24 V acSPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDSH120AL120 V acSPDT-30° to 85°C (-22° to 185°F)10 - 10230 s in 10 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDSL120AL120 V acSPDT-30° to 85°C (-22° to 185°F)0.1 - 102.3 s in 0.1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDSL12D12VDCDPDT-30° to 85°C (-22°F to 185°F)0.1 - 102.3s in 0.1s increments3.20 x 2.39 x 1.78 in. (81.3 x 60.7 x 45.2mm)
To request product environmental information, please complete the Product Environmental Information Request Form.