Recycle Timers Series - Recycle Timers

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The KSD3 Series is a cost effective approach for ON/OFF recycling applications. The on time is equal to the off time. An adjustment of the RT will change the time delays of both on and off times. This series is designed for general purpose commercial and industrial applications where a small, cost effective, reliable, solid-state timer is required. The factory calibration for fixed time delays is within 5% of the target time delay. The repeat accuracy, under stable conditions, is 0.5% of the selected time delay. This series is designed for popular AC and DC voltages. Time delays of 0.1 seconds to 1000 minutes are available in 6 ranges. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Recycling Flasher - ON Time First)
Upon application of input voltage, the output energizes and the T1, ON time begins. At the end of the ON time, the output de-energizes and the T2 OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the ON time.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
KSD3120A12 V dc-40° to 80°C (-40° to 176°F)2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD3310.1SA24 V dc-40° to 85°C (-40° to 185°F)ON time first: 0.1 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD3415MA120 V ac-40° to 80°C (-40° to 176°F)ON time first: 5 m fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD3432A120 V ac-40° to 80°C (-40° to 176°F)ON time first: 10 - 1000 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.