Percentage Time Delay Relay
|
-
-
Alternating Relay
-
Input Voltage (V): 12 or 120 V dc, 24 V ac
-
Time Delay Range: 1 - 100 s onboard adjustable, 80 s fixed
-
Dimensions: 2 H x 2 W in. (50.8 x 50.8 mm)
|
-
-
The PTHF Series can be used for a variety of applications from chemical metering, to temperature reg...More
-
Input Voltage (V): 120VAC
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
-
Time Delay Range: Adjustable from 1-99% / RT≅100kΩ
|