Interval Timer Series - Interval Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TDI Series is an interval timer that combines accurate digital circuitry with isolated, 10A rated, DPDT relay contacts in an 8-pin plug-in package. The TDI Series features DIP switch selectable time delays ranging from 0.1 to 10,230 seconds in three ranges. The TDI Series is the product of choice for custom control panel and OEM designers.


Operation (Interval)
Upon application of input voltage, the time delay begins. The output relay is energized during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TDI120AL120 V acDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDI12D12 V dcDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.