Interval Timer Series - Interval Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The KRDI Series is a compact time-delay relay measuring only 2 in. (50.8 mm) square. Its solid-state timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRDI Series is a cost effective approach for OEM applications that require small size, isolation, reliability, and long life.


Operation (Interval)
Upon application of input voltage, the time delay begins. The output relay energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
KRDI12012 V dcSPDT-40° to 85°C (-40° to 185°F)0.1 - 10 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI12112 V dcSPDT-40° to 85°C (-40° to 185°F)1 - 100 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI12212 V dcSPDT-40° to 85°C (-40° to 185°F)10 - 1000 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI2110S24 V ac/dcSPDT-40° to 85°C (-40° to 185°F)10 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI2160S24 V ac/dcSPDT-40° to 85°C (-40° to 185°F)60 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI22024 V ac/dcSPDT-40° to 85°C (-40° to 185°F)0.1 - 10 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI32024 V dcSPDT-40° to 85°C (-40° to 185°F)0.1 - 10 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI420120 V acSPDT-40° to 85°C (-40° to 185°F)0.1 - 10 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KRDI424120 V acSPDT-40° to 85°C (-40° to 185°F)1 - 100 m onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.