Lockout HVAC Timer Series - Lockout HVAC Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TA Series prevents rapid recycling of a compressor. A lockout delay is started when the thermostat opens, or input voltage is lost. Eliminates tripped circuit breakers or blown fuses caused by a locked rotor during short cycling. The TA will not allow the compressor to start when the line voltage is low. Chatter of the compressor relay is eliminated. Because of the fast initiate time, bounce of the thermostat will not be transmitted to the compressor relay coil. A 30 second delay provides anti-reversing protection for scroll compressors.


Operation (Lockout)
On initial closure of the S1, the compressor relay energizes immediately. When S1 opens or input voltage is interrupted, a lockout time delay is initiated. During this lockout time delay, the compressor relay cannot be energized. The low voltage (brownout) protection prevents energization of the compressor when the line voltage is low.
Reset: The lockout time delay cannot be reset. After the time delay is completed, the unit automatically resets.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Storage Temperature (F/C)DimensionsStockSamplesCompare
TA12D112 V dc-40° to 85°C (-40° to 185°F)2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TA12D212 V dc-40° to 85°C (-40° to 185°F)2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TA24A0.524 V ac-40° to 85°C (-40° to 185°F)2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TA24A324 V ac-40° to 85°C (-40° to 185°F)2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TA24A524 V ac-40° to 85°C (-40° to 185°F)2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.