Delay On Make Timer Series - Delay On Make Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TS1 Series offers proven reliability and performance with years of use in OEM equipment and commercial applications. This encapsulated general use timing module is capable of controlling load currents ranging from 5mA to 1A. May be connected in series with contactors, relays, valves, solenoids, small motors, and lamps.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TS12115024 V acNO - open during timing-40° to 85°C (-40° to 185°F)150 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1213024 V acNO - open during timing-40° to 85°C (-40° to 185°F)30 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS121424 V acNO - open during timing-40° to 85°C (-40° to 185°F)4 s fixed2 H x 2 W in. (50.8 x 50.8 mm)
TS1219024 V acNO - open during timing-40° to 85°C (-40° to 185°F)90 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS122124 V acNO - open during timing-40° to 85°C (-40° to 185°F)0.05 - 3 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS122224 V acNO - open during timing-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS122424 V acNO - open during timing-40° to 85°C (-40° to 185°F)5 - 600 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1311524 V dcNO - open during timing-40° to 85°C (-40° to 185°F)15 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS132124 V dcNO - open during timing-40° to 85°C (-40° to 185°F)0.05 - 3 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1410.25120 V acNO - open during timing-40° to 85°C (-40° to 185°F)0.25 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS14110120 V acNO - open during timing-40° to 85°C (-40° to 185°F)10 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS141180120 V acNO - open during timing-40° to 85°C (-40° to 185°F)180 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1412120 V acNO - open during timing-40° to 85°C (-40° to 185°F)2 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS14120120 V acNO - open during timing-40° to 85°C (-40° to 185°F)20 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS14130120 V acNO - open during timing-40° to 85°C (-40° to 185°F)30 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1415120 V acNO - open during timing-40° to 85°C (-40° to 185°F)5 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1416120 V acNO - open during timing-40° to 85°C (-40° to 185°F)6 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1421120 V acNO - open during timing-40° to 85°C (-40° to 185°F)0.05 - 3 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1422120 V acNO - open during timing-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1423120 V acNO - open during timing-40° to 85°C (-40° to 185°F)2 - 180 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1424120 V acNO - open during timing-40° to 85°C (-40° to 185°F)5 - 600 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1612230 V acNO - open during timing-40° to 85°C (-40° to 185°F)2 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1615230 V acNO - open during timing-40° to 85°C (-40° to 185°F)5 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1621230 V acNO - open during timing-40° to 85°C (-40° to 185°F)0.05 - 3 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS1622230 V acNO - open during timing-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.