Delay On Make Timer Series - Delay On Make Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TDM Series is a delay-on-make timer that combines accurate digital circuitry with isolated, DPDT relay contacts in an industry standard 8-pin plug-in package. DIP switch adjustment allows precise selection of the time delay over the full time delay range. The TDM Series is the product of choice for custom control panel and OEM designers.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output relay energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TDM120AL120 V acDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDM12DL12 V dcDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDM230AL230 V acDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDM24AL24 V acDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDM24DL24 V dcDPDT-30° to 85°C (-22° to 185°F)1 - 1023 s in 1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDMH120AL120 V acDPDT-30° to 85°C (-22° to 185°F)10 - 10230 s in 10 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDMH24AL24 V acDPDT-30° to 85°C (-22° to 185°F)10 - 10230 s in 10 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDML110DL110 V dcDPDT-30° to 85°C (-22° to 185°F)0.1 - 102.3 s in 0.1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDML120AL120 V acDPDT-30° to 85°C (-22° to 185°F)0.1 - 102.3 s in 0.1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDML12DL12 V dcDPDT-30° to 85°C (-22° to 185°F)0.1 - 102.3 s in 0.1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
TDML24DL24 V dcDPDT-30° to 85°C (-22° to 185°F)0.1 - 102.3 s in 0.1 s increments3.2 H x 2.4 W in. (81.3 x 60.7 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.