Delay On Make Timer Series - Delay On Make Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PRLM Series is designed for use in non-critical timing applications. It offers low cost, knob adjustable timing control, full 10A relay output, and onboard LED indication. The knob adjustment provides a guaranteed time range of up to 10 minutes in 6 ranges. The onboard LED indicates whether or not the unit is timing (flashing LED) as well as the status of the output.


Operation (Delay-on-Make)
The time delay is initiated when input voltage is applied. LED flashes during timing. At the end of the delay period, the output contacts energize. LED is on steady after the unit times out.
Reset: Reset is accomplished by removal of input voltage. There is no false output when reset during timing.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Time Delay RangeDimensionsStockSamplesCompare
PRLM41180120 V acIsolated DPDT180 s fixed3.6 H x 2.39 W in. (91.6 x 60.7 mm)CheckOrder
PRLM423120 V acIsolated DPDT1 - 60 s adjustable3.6 H x 2.39 W in. (91.6 x 60.7 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.