Delay-on-Make Timer Series - Delay-on-Make Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The KSD1 Series features two-terminal, series-connection with the load. The KSD1 Series is an ideal choice for delay-on make timing applications. This series is designed for general purpose commercial and industrial applications where a small, cost effective, reliable solid-state timer is required. The factory calibration for fixed time delays is within 5% of the target time delay. The repeat accuracy, under stable conditions, is 0.5% of the selected time delay. This series is designed for popular AC and DC voltages. Time delays of 0.1 seconds to 1000 minutes are available in 6 ranges. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
KSD11120S12 V dcNO - open during timing-40° to 80°C (-40° to 176°F)20 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD112312 V dcNO - open during timing-40° to 80°C (-40° to 176°F)0.1 - 10 m externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD123024 V acNO - open during timing-40° to 80°C (-40° to 176°F)0.1 - 10 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD132024 V dcNO - open during timing-40° to 80°C (-40° to 176°F)0.1 - 10 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD1412S120 V acNO - open during timing-40° to 80°C (-40° to 176°F)2 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD14130S120 V acNO - open during timing-40° to 80°C (-40° to 176°F)30 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD1420120 V acNO - open during timing-40° to 80°C (-40° to 176°F)0.1 - 10 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
KSD16130S230 V acNO - open during timing-40° to 80°C (-40° to 176°F)30 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.