Delay on Break Timer


  • HRDB

  • The HRDB Series combines an electromechanical, relay output with microcontroller timing circuitry. T...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     Isolated SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • HRISW

  • The HRPS and HRIS Series combine an electromechanical relay output with microcontroller timing circu...More

  • Input
    Voltage (V):
     24 or 240 V ac / 24 or 110 V dc

  • Output
    Form:
     SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • KRDB

  • The KRDB Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its microcontro...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V ac/dc, 24 V dc

  • Output
    Form:
     SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • KRPS DOB Timers

  • The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measur...More

  • Input
    Voltage (V):
     12 or 48 V dc, 230 V ac, 24 or 240 V ac/dc

  • Output
    Form:
     SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • KSDB

  • The KSDB is designed for general purpose commercial and industrial applications where a small, cost ...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     NO - closed before and during timing

  • Storage Temperature (F/C): -40° to 80°C (-40° to 176°F), -40° to 85°C (-40° to 185°F)

  • ORB

  • The ORB Series open PCB construction offers the user good economy without sacrificing performance an...More

  • Input
    Voltage (V):
     120 V ac, 24 V ac

  • Output
    Form:
     Isolated SPDT or DPDT

  • Storage Temperature (F/C): -30° to 85°C (-22° to 185°F)

  • TDB

  • The TDB Series combines accurate digital circuitry with isolated, 10A, DPDT or SPDT contacts in an 8...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     DPDT, SPDT

  • Storage Temperature (F/C): -30° to 85°C (-22° to 185°F)

  • TDUB

  • The TDUB Series combines digital timing circuitry with universal voltage operation. Voltages of 24 t...More

  • Input
    Voltage (V):
     100 or 240 V ac, 12 or 24 V dc, 24 or 120 V ac

  • Output
    Form:
     NO - closed before and during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • THDB

  • The THDB Series combines accurate timing circuitry with high power, solid-state switching. It can sw...More

  • Input
    Voltage (V):
     120 V ac

  • Output
    Form:
     NO - closed before and during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TRB

  • The TRB Series combines an isolated, 10A electromechanical relay output with analog timing circuitry...More

  • Input
    Voltage (V):
     120 V ac, 24VDC / 28VDC

  • Output
    Form:
     Isolated DPDT, Isolated DPDT, Isolated SPDT

  • Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

  • TSB

  • The TSB Series is a totally solid-state, delay-on-break timing module. The TSB is available with a f...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac, 24 V ac

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • Time Delay Range: 0.5 - 60 s externally adjustable, 0.5 - 60 s onboard adjustable, 300 s fixed, 5 - 600 s onboard adjustable, 90 s fixed

  • TSDB

  • The TSDB Series is designed for more demanding commercial and industrial applications where small si...More

  • Input
    Voltage (V):
     120 V ac, 24 V dc

  • Output
    Form:
     NO - closed before and during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)