SIR Series - Solid State Isolated Relay

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for industrial applications requiring rugged reliable operation. Provides an optically isolated, high capacity, solidstate output, with power switching capability up to 20A steady state, 200A inrush. Zero voltage switching SIR2 extends the life of an incandescent lamp up to 10 times. Random switching SIR1 is ideal for inductive loads. When fully insulated female terminals are used on the connection wires, the system meets the requirements for touch-proof connections.


Operation
The solid-state output is located between terminals 1 and 3, and is normally open or normally closed without control voltage applied to terminals 4 and 5. When control voltage is applied to terminals 4 and 5, the solid-state output opens or closes respectively.
Reset: Removing control voltage resets the output. The unit is also reset if output voltage is removed.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output VoltageOutput
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Dielectric BreakdownHumidityInput Tolerance (%)Input TypeInsulation ResistanceOpen State Leakage Current (A)Minimum Output Load Current (A)Output Load Rating (VA)StockSamplesCompare
SIR1B6B490 - 150 Vac/Vdc120 VacSPST NC0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅506 ACheckOrder
SIR2A20A49 - 30 Vac/Vdc120 VacSPST; NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅5020 ACheckOrder
SIR2B20A490 - 150 Vac/Vdc120 VacSPST; NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅5020 ACheckOrder
SIR2B20B490 - 150 Vac/Vdc120 VacSPST NC0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅5020 ACheckOrder
SIR1A1A4
Obsolete: 2014 -08-13
9 - 30 Vac/Vdc120 VacSPST; NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅501 A
SIR1A20A4
Obsolete: 2014 -08-13
9 - 30 Vac/Vdc120 VacSPST; NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅5020 A
SIR1B6A4
Obsolete: 2014 -08-13
90 - 150 Vac/Vdc120 VacSPST; NO0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅506 A
SIR1C20B6
Obsolete: 2020 -09-16
190 - 290 Vac/Vdc230 VacSPST NC0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing±20%Optical isolation LED/photo transistor≥100≅6≅5020 A
To request product environmental information, please complete the Product Environmental Information Request Form.