SE-MON-GFGC Series - Relay Interface Software

External overview image
Roll Over to Zoom

This program is used to receive data from an SE-145 Ground-Fault Ground-Check Monitor.

Download the SE-MON-GFGC Software


COMPUTER TO RELAY CONNECTION

Connect the SE-135/SE-145 to the network using a standard Ethernet patch cable. Use of a crossover cable to connect the SE-135/SE-145 directly to the computer running IP-Config is not recommended. A typical router will assign an IP address to all connected computers that are using DHCP. The EL731/SE-330 does not support the use of DHCP. If the SE-135/SE-145 is being set-up for first time, it is recommended to only have one SE-135/SE-145 connected to the network to prevent communication errors.

Click here to download the SE-135 COMPUTER TO RELAY CONNECTION Diagram.

Click here to download the SE-145 COMPUTER TO RELAY CONNECTION Diagram.

To request product environmental information, please complete the Product Environmental Information Request Form.