CT Series - Current Transformer

Series: CT
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Detects phase current or ground-fault current; available in a wide array of ratios with a diameter between 1 - 3 inches.
Voltage class: 600V
BIL rating: 10kV
Certification: cURus (WICC File E100575)

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodWeight (lbs/g)CT RatioSensor Hole SizeStockSamplesCompare
CT-0050-D10Donut Style0 Kg50:51 in (25.4 mm) windowCheckOrder
CT-0050-F10Footed Style0 Kg50:51 in (25.4 mm) windowCheckOrder
CT-0075-D10Donut Style0 Kg75:51 in (25.4 mm) windowCheckOrder
CT-0100-D10Donut Style0 Kg100:51 in (25.4 mm) windowCheckOrder
CT-0100-F10Footed Style0 Kg100:51 in (25.4 mm) windowCheckOrder
CT-0150-D10Donut Style0 Kg150:51 in (25.4 mm) windowCheckOrder
CT-0150-F10Footed Style0 Kg150:51 in (25.4 mm) windowCheckOrder
CT-0150-F20Footed Style0 Kg150:52 in (50.8 mm) windowCheckOrder
CT-0200-D10Donut Style0 Kg200:51 in (25.4 mm) windowCheckOrder
CT-0200-D20Donut Style0 Kg200:52 in (50.8 mm) windowCheckOrder
CT-0200-F10Footed Style0 Kg200:51 in (25.4 mm) windowCheckOrder
CT-0200-F20Footed Style0 Kg200:52 in (50.8 mm) windowCheckOrder
CT-0300-D10Donut Style0 Kg300:51 in (25.4 mm) windowCheckOrder
CT-0300-D20Donut Style0 Kg300:52 in (50.8 mm) windowCheckOrder
CT-0300-F10Footed Style0 Kg300:51 in (25.4 mm) windowCheckOrder
CT-0300-F20Footed Style0 Kg300:52 in (50.8 mm) windowCheckOrder
CT-0400-D20Donut Style0 Kg400:52 in (50.8 mm) windowCheckOrder
CT-0400-F20Footed Style0 Kg400:52 in (50.8 mm) windowCheckOrder
CT-0400-F30Footed Style0 Kg400:53 in (76.2 mm) windowCheckOrder
CT-0500-D20Donut Style0 Kg500:52 in (50.8 mm) windowCheckOrder
CT-0600-F20Footed Style0 Kg600:52 in (50.8 mm) windowCheckOrder
CT-0800-F30Footed Style0 Kg800:53 in (76.2 mm) windowCheckOrder
CT-1200-F15Footed Style0 Kg1200:51.5 in (38.1 mm) windowCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.