PC Series - Liquid level control

Series: PC
Questions? Contact Littelfuse Support
Product-Image-Not-Available
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PC-xxx-LLC-CZ & PC-xxx-LLC-GM are liquid level control relays used to control conductive liquid pumping operations in a pump-up or pump-down application. The units come in two different voltage ranges. The units have an adjustable sensitivity knob (4.7k to 100k ohms) that is set according to the resistance level at which you want the probes (sold separately) to sense the conductive liquid. The units have a built-in debounce time delay that prevents the relay from energizing if the probe resistance momentarily goes above or below the sensitivity setpoint (due to liquid splashing in the tank). The units operate their internal relay based on inputs from a high and low probe and a common reference (when a conductive tank is used) or common probe (when a non-conductive tank is used).

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Termination TypeMounting MethodDimensionsWeight (lbs/g)Debounce Time Delay (s)HumidityInput AC Line Frequency (Hz)Maximum Input PowerOutput Load Rating (VA)Sense VoltageSensitivity (Ohms)StockSamplesCompare
PC-100-LLC-CZ95 - 120 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
PC-100-LLC-GM95 - 120 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
PC-200-LLC-CZ190 - 240 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
PC-200-LLC-GM190 - 240 VacTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg210 - 95% non-condensing per IEC 68-2-350 / 60 (50 will increase all delay timers by 20%)5Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac5 Vdc pulsed (probe)4.7 - 100 adjustableCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.