ALT Pump Controls Series - Alternating Relay and Pump Controller

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ALT-xxx-1-SW and ALT-xxx-3-SW are used to alternate between two loads and are commonly used in duplex pump-up and pump-down applications to balance the runtime of both pumps. The ALT-xxx-1-SW alternating relays are 11-pin octal base plug-ins, available in two different single-phase voltage ranges. The ALT-100-1-SW is used for 95-120VAC applications and the ALT-200-1-SW is used for 190-240VAC applications. Both models are designed for a single float input and feature two isolated Form C relays (DPDT) outputs with two LEDs to indicate the energized loads.

The ALT-xxx-3-SW alternating relays are 8-pin octal base plug-ins, available in two different single-phase voltage ranges.

The ALT-100-3-SW is used for 95-120VAC applications and the ALT-200-3-SW is used for 190-240VAC applications. Both models are designed for three float inputs (lead, lag and stop floats). The lead and lag floats actuate latching relays that release when the stop float actuates. The units feature two LEDs to indicate the energized load(s).

The ALT relays have a built-in debounce time delay that prevents the relay from changing state if the float momentarily bounces, and they have a built-in switch to manually force a specific load (pump) to operate each time the input float closes. This is helpful when performing periodic maintenance or pump repair.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Debounce Time Delay (s)HumidityInput AC Line Frequency (Hz)Maximum Input PowerOutput Load Rating (VA)StockSamplesCompare
ALT-100-1-SW95 - 120 VacDPDTTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug-in to OT11-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg110 - 95% non-condensing per IEC 68-2-350 / 605Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 VacCheckOrder
ALT-100-3-SW95 - 120 VacDPDTTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg510 - 95% non-condensing per IEC 68-2-350 / 605Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 VacCheckOrder
ALT-200-3-SW190 - 240 VacDPDTTorque: 12 in-lbs.; 12 - 22 AWG solid or strandedDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg510 - 95% non-condensing per IEC 68-2-350 / 605Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 VacCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.