LSRX Series - Self-Powered Load Sensor/Proof Relay

Littelfuse Current Monitoring Relays Transducers
Roll Over to Zoom
The LSRX is an AC current sensor designed to energize the output contact whenever 4.5 Amps or greater is present. The LSRX is used commonly as an AC current proof relay to indicate if a motor is operating. It can also be used to interlock fans, compressors and motors; to indicate equipment status such as feed rates, tool wear, loss of prime on pumps, mixer viscosity and all types of current sensing conditions or to stage pump motors, chillers, or other machinery.

This device combines a current transformer (CT), transducer and high current output relay together to switch alarm circuits, contactors and most resistive or inductive loads. The LSRX can perform the function of an auxiliary contact, yet has the advantages of universal application and isolation.

Access specifications, certifications, check availability and order parts below

Catalog #Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)HumidityIndicationInput Current Range (A)LifeMaximum Input PowerOutput Load Rating (VA)Sensor Hole SizeStorage Temperature (F/C)
LSRXSPST - Form ATorque: 3 in.-lbs.; Wire: 12-26AWG; 0.25 in quick-connect fast-on terminalsSurface mount2.70H x 1.13W x 2.50D (68.6 x 28.7 x 63.5mm)0.3 lb. (4.8 oz. 136.08 g)10-95% non-condensing per IEC 68-2-3LED5 - 200A ContinuousElectrical: 1 x 105; Mechanical: 1 x 107Induced from AC conductorPilot Duty: 480VA @ 240VAC B300; General Purpose: 5A @ 240VAC0.725 in diameter-40° to 80°C (-40° to 176°F)
To request product environmental information, please complete the Product Environmental Information Request Form.